Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 990MCO00015 Image

View all Lexium 17 & Motors

Lexium 17 & Motors - 990MCO00015

Accessories

Schneider Electric 990MCO00015 Image
View all Lexium 17 & Motors

Lexium 17 & Motors - 990MCO00015

Accessories

plastic fiber optic cable - SMA connector - for Lexium 15 SERCOS cards - 4.5 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Plastic fiber optic cable fitted with SMA-type connector
    accessory / separate part type
    Fiber optic connection cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Servo drive with SERCOS option card
    cable length
    4.5 m
    Complementary
    range compatibility
    Lexium 15
    Modicon Premium automation platform
    type of cable
    Fiber optic
    connector type
    SMA
    radius of curvature
    >= 25 mm
    product weight
    0.77 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.