Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

plastic fiber optic cable - SMA connectors - for Lexium 15 SERCOS card - 1.5 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Plastic fiber optic cable fitted with SMA-type connector
    accessory / separate part type
    Fiber optic connection cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Servo drive with SERCOS option card
    cable length
    1.5 m
    Complementary
    range compatibility
    Lexium 15
    Modicon Premium automation platform
    type of cable
    Fiber optic
    connector type
    SMA
    radius of curvature
    >= 25 mm
    product weight
    0.26 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Motion control catalogue (Version 1.0)
    Date 12/12/18
    Size 43.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /