Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 989-1030 Image

View all TR

TR - 989-1030

Inverter charger

Schneider Electric 989-1030 Image
View all TR
TR - 989-1030
Inverter charger

TR - Trace Series inverter / charger TR1524-230-50 - 1500VA 6.5A 50Hz

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    TR
    device short name
    TR1524-230-50
    product or component type
    Trace Series inverter / charger
    type of signal
    Modified sine wave - invert mode
    continuous power
    1500 VA (output) - invert mode
    3000 VA overload 10 s
    Complementary
    output voltage
    230 V rms AC - invert mode
    output current
    6.5 A
    peak output current
    26.5 A (tolerance: +/- 2.5 A) for short circuit,duration: 10 s
    power range
    10...480 W - invert mode
    cos phi
    0.8...1 leading or lagging - invert mode
    input voltage limits
    22...30 V DC - invert mode
    120...253 V AC wide-charge - bypass/charge mode
    180...253 V AC narrow-charge - bypass/charge mode
    input current
    0.2 A DC no load - search mode - invert mode
    77 A DC rated current - invert mode
    6 A AC maximum charge rate - bypass/charge mode
    network frequency
    41...68 Hz
    45...55 Hz
    45...68 Hz
    50 Hz
    charging current
    5...35 A DC adjustable - bypass/charge mode
    efficiency
    > 91 % peak - invert mode
    relay type
    Automatic transfert relay 15 A
    transfer time
    40 ms for wide-charge
    20 ms for narrow-charge
    device mounting
    Wall mounted
    provided equipment
    Battery temperature sensor included for temperature compensation
    height
    184 mm
    width
    216 mm
    product weight
    19 kg
    Environment
    ambient air temperature for operation
    0...50 °C
    standards
    UL 1741
    CSA C22.2 No 107.1
    product certifications
    CSA
    FCC Class B
    Industry Canada
    marking
    CE
    Contractual warranty
    Warranty period
    60 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.