Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 989-1020 Image

View all TR

TR - 989-1020

Inverter charger

Schneider Electric 989-1020 Image
View all TR

TR - 989-1020

Inverter charger

TR - Trace Series inverter / charger TR3624-120-60 - 3600VA 30A 60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TR
    device short name
    TR3624-120-60
    product or component type
    Trace Series inverter / charger
    type of signal
    Modified sine wave - invert mode
    continuous power
    3600 VA (output) - invert mode
    7200 VA overload 10 s
    Complementary
    output voltage
    120 V rms AC - invert mode
    output current
    30 A
    peak output current
    120 A (tolerance: +/- 10 %) for short circuit,duration: 10 s
    power range
    5...240 W - invert mode
    cos phi
    0.8...1 leading or lagging - invert mode
    0.93 (input) - bypass/charge mode
    input voltage limits
    65...140 V AC wide-charge - bypass/charge mode
    95...140 V AC narrow-charge - bypass/charge mode
    22...30 V DC - invert mode
    input current
    0.2 A DC no load - search mode - invert mode
    186 A DC rated current - invert mode
    19.5 A AC maximum charge rate - bypass/charge mode
    network frequency
    55...64 Hz
    55...68 Hz
    41...68 Hz
    60 Hz
    charging current
    10...70 A DC adjustable - bypass/charge mode
    efficiency
    > 94 % peak - invert mode
    relay type
    Automatic transfert relay 30 A
    transfer time
    40 ms for wide-charge
    20 ms for narrow-charge
    device mounting
    Wall mounted
    provided equipment
    Battery temperature sensor included for temperature compensation
    height
    184 mm
    width
    216 mm
    product weight
    20 kg
    Environment
    ambient air temperature for operation
    0...50 °C
    standards
    CSA C22.2 No 107.1
    UL 1741
    product certifications
    CSA
    FCC Class B
    Industry Canada
    marking
    CE
    Contractual warranty
    Warranty period
    60 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.