Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Flow
Schneider Electric 9600A Image

9600A

Product Logo
Schneider Electric 9600A Image
9600A
Product Logo

Magnetic flowtube, Flow, Hart, FF, Modus

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Flow
    product or component type
    Magnetic flowmeter transmitter
    device application
    To measure the flow of pressure for liquid, gas, steam
    market segment
    Pharmaceutical
    Power
    Food and brevage
    Complementary
    communication port protocol
    Hart protocol tolerance
    FOUNDATION fieldbus
    Modbus
    measurement accuracy
    +/- 0.5 % with IMT30A
    +/- 0.3 % with IMT31A
    +/- 0.2 % with IMT33A
    Environment
    ambient air temperature for operation
    -40…120 °C compact with IMT30A
    -40…120 °C compact with IMT31A
    -40…140 °C compact with IMT33A
    product certifications
    CSA
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /