Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

9007ML limit switch - cat whisker any direction spring rtn. - 3' bottom cable

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch
    device short name
    9007MS/ML
    sensor design
    Miniature
    body type
    Fixed
    head type
    Multi-directional head
    material
    Metal
    body material
    Cast zinc
    number of poles
    1
    Complementary
    fixing mode
    By the body
    movement of operating head
    Multi-directional
    type of operator
    Spring return wire whisker steel (-)
    type of approach
    Multi-directional approach
    switch actuation
    By any moving part
    contacts type and composition
    NC-NO
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    contact operation
    Snap action
    positive opening
    Without
    electrical connection
    Pre-wired cable bottom
    type of cable
    SJTO cable (AWG 18), 3 ft, yellow
    terminals description ISO n°1
    (black-orange)NO
    (red-white)NC
    (green-yellow)gnd
    wire insulation material
    PVC
    maximum force for tripping
    15 ozf
    [Ie] rated operational current
    6 A at 120 V AC, A300 conforming to NEMA rating designation
    3 A at 240 V AC, A300 conforming to NEMA rating designation
    5 A at 28 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V degree of pollution 3 conforming to CSA C22.2 No 14
    300 V degree of pollution 3 conforming to UL 508
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    marking
    CE
    CSA
    UL
    sale per indivisible quantity
    1
    height
    1.75 in
    width
    1.56 in
    depth
    0.62 in
    product weight
    1.2 lb(US)
    Environment
    shock resistance
    35 gn (duration = 9 ms) conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f = 75...1200 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP54 conforming to IEC 60529
    ambient air temperature for operation
    -40...220 °F
    ambient air temperature for storage
    -40...220 °F
    protective treatment
    Epoxy powder coat
    product certifications
    CE
    CSA
    UL
    standards
    LR 25490 Class 32 11 03
    E78403
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9007ML05S0100: 9007ML limit switch - cat whisker any direction spring rtn. - 3 bottom cable (Version 1.0)
    CAD files for 9007ML05S0100: NEMA Square D 9007 Limit Switches, 9007MS/ML Miniature Potted 39 mm Metal Body, Metal wire whisker, omnidirectional, spring return, 9007M, silver contacts, wire whisker, any direction, spr. rtn. (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9007AO/CO/C5/C6/FT/ML/MS/T... and L100/300... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.