Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Limit Switches
Schneider Electric 9007FA1 Image

9007FA1

Schneider Electric 9007FA1 Image
9007FA1

LIMIT SWITCH LEVER ARM A+AW +OPTIONS

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch lever
    device short name
    9007C
    associated head
    9007T10
    9007T5
    9007B
    9007N
    9007C
    9007A
    associated complete product
    9007C
    9007AW
    movement of operating head
    Rotary
    type of operator
    Stainless steel spring return rod lever length: 10 in - offset: - -
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By any moving part
    product weight
    0.1 lb(US)
    Environment
    ambient air temperature for operation
    -20...185 °F
    ambient air temperature for storage
    -20...185 °F
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1150  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9007FA1: LIMIT SWITCH LEVER ARM A+AW +OPTIONS (Version 1.0)
    CAD files for 9007FA1: NEMA Square D 9007 Limit Switches, 9007C Heavy Duty SemiModular 39mm Metal Body, 9007C Lever Arm, Stainless steel rod lever arm 10.00 inches long, 0.12"" dia. (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /