Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 9007E6 Image

Range: Nema Limit Switches

9007 T / FT

9007E6

Schneider Electric 9007E6 Image
Range: Nema Limit Switches

9007 T / FT

9007E6

LIMIT SWITCH LEVER ARM 1 3/8IN T+FT

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    9007T/FT
    associated head
    9007AS9
    9007BS9
    9007CS9
    9007NS9
    9007T10S9
    9007T5S9
    associated complete product
    9007T
    9007FT
    9007C..S9
    movement of operating head
    Rotary
    type of operator
    Cast zinc spring return roller lever length: 1.88 in - offset: 0.75 in -
    type of roller
    1 steel outside offset roller diameter: 1.38 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    product weight
    0.1 lb(US)
    Environment
    ambient air temperature for operation
    -10...185 °F
    ambient air temperature for storage
    -10...185 °F
    environmental characteristic
    Standard environment
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.