range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch head
    device short name
    9007C
    head type
    Plunger head
    product compatibility
    9007C
    associated lever
    9007C
    associated body
    9007C
    movement of operating head
    Linear
    type of operator
    Stainless steel spring return plunger (-)
    type of approach
    1 direction vertical approach
    positive opening
    Without
    Complementary
    switch actuation
    On end
    product weight
    0.25 lb(US)
    Environment
    ambient air temperature for operation
    0...185 °F
    ambient air temperature for storage
    0...185 °F
    environmental characteristic
    Standard environment
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.