range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch head
    device short name
    9007C
    head type
    Plunger head
    product compatibility
    9007C
    associated lever
    9007C
    associated body
    9007C
    movement of operating head
    Linear
    type of operator
    Steel spring return roller plunger (-)
    type of approach
    2 directions lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    product weight
    0.25 lb(US)
    Environment
    ambient air temperature for operation
    0...185 °F
    ambient air temperature for storage
    0...185 °F
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1150  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for 9007D: NEMA Square D 9007 Limit Switches, 9007C Heavy Duty SemiModular 39mm Metal Body, 9007D metal top roller plunger head, spring return, head, metal top roller plunger head, spring rtn (Version 3.0)
    CAD for 9007D: LIMIT SWITCH HEAD C (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/12/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/12/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.