Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 9007CT62Y1852 Image

Range: Nema Limit Switches

9007 C

9007CT62Y1852

Schneider Electric 9007CT62Y1852 Image
Range: Nema Limit Switches

9007 C

9007CT62Y1852

9007C limit switch base - standard - for 2 NO/NC - 5' cable - epoxy sealed entry

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch base
    device short name
    9007C
    body type
    Standard plug-in
    product compatibility
    9007C
    electrical connection
    Pre-wired cable
    cable entry
    Bottom, cable outer diameter: 0.69 in conforming to NFPA 79/UL 1063
    ambient air temperature for operation
    -20...185 °F for standard environment
    environmental characteristic
    Standard environment
    sale per indivisible quantity
    1
    Complementary
    associated head
    9007C
    associated connection component
    9007CO62
    9007CO66
    9007CO68
    body material
    Zinc
    type of cable
    9 x multiple conductors cable, AWG 16 PVC (cable length: 8 ft)
    function available
    -
    mechanical durability
    10000000 cycles
    width
    1.55 in
    height
    3.14 in
    depth
    0.9 in
    product weight
    0.5 kg
    Environment
    shock resistance
    60 gn (duration = 9 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for storage
    -20...185 °F
    protective treatment
    Epoxy powder coat
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.