Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 9007CP323 Image

Range: Nema Limit Switches

9007 AO / CO

9007CP323

Schneider Electric 9007CP323 Image
Range: Nema Limit Switches

9007 AO / CO

9007CP323

9007 snap switch - parallel roller plunger - 2 NO/NC - bushing mount - oiltight

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Snap limit switch
    device short name
    9007AO/CO
    body type
    Fixed
    Complementary
    mounting mode
    Panel mounting oil tight
    operator profile
    Plunger head
    material
    Metal
    body material
    Cast zinc
    operator material
    Cast zinc
    fixing mode
    By the head
    movement of operating head
    Linear
    type of operator
    Steel spring return roller plunger bushing mounted
    switch actuation
    By 30° cam
    type of approach
    2 directions traverse approach
    electrical connection
    1...2 cables for 6 binder head screw terminals (AWG 22...AWG 14)
    number of poles
    2
    contacts type and composition
    2(NC-NO), switch function: DPDT-DB
    contact form
    Form ZZ
    contact operation
    Snap action
    number of steps
    1
    contacts material
    Silver contacts
    positive opening
    Without
    terminals description ISO n°1
    (3-4)NO
    (1-2)NC
    (7-8)NO
    (5-6)NC
    minimum force for tripping
    1.75 lbf
    maximum force for tripping
    1.75 lbf
    [Ie] rated operational current
    0.1 A at 250 V DC
    0.75 A at 480 V AC, B600 conforming to NEMA rating designation
    1.5 A at 240 V AC, B600 conforming to NEMA rating designation
    3 A at 120 V AC, B600 conforming to NEMA rating designation
    0.2 A at 125 V DC
    0.6 A at 600 V AC, B600 conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V - for contact block (degree of pollution: 3) conforming to UL 508
    600 V - for contact block conforming to CSA C22.2 No 14
    width
    0.83 in
    height
    2.5 in
    depth
    2.69 in
    product weight
    0.5 lb(US)
    Environment
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20...185 °F
    ambient air temperature for storage
    -20...185 °F
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.