Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

LIMIT SWITCH PLUG IN UNIT 600V 10AMP C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch plug-in unit
    device short name
    9007C
    body type
    Standard plug-in
    product compatibility
    9007C
    local display
    Without
    number of poles
    2
    contacts type and composition
    2(NC-NO)
    contact operation
    Snap action
    number of steps
    2
    positive opening
    Without
    ambient air temperature for operation
    -20...185 °F for standard environment
    environmental characteristic
    Standard environment
    sale per indivisible quantity
    1
    Complementary
    associated head
    9007C
    associated connection component
    9007CT62
    body material
    Zinc
    function available
    2 stages sequential
    switch function
    2 SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    [Ie] rated operational current
    1.2 A at 600 V AC, A600 conforming to NEMA rating designation
    1.5 A at 480 V AC, A600 conforming to NEMA rating designation
    3 A at 240 V AC, A600 conforming to NEMA rating designation
    6 A at 120 V AC, A600 conforming to NEMA rating designation
    0.11 A at 250 V DC, R300 conforming to NEMA rating designation
    0.55 A at 125 V DC, R300 conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V degree of pollution 3 conforming to UL 508 contact block
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 min conforming to CE
    2.2 kV AC for 1 min conforming to UL
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    mechanical durability
    10000000 cycles
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    (5-6)NC
    (7-8)NO
    width
    1.55 in
    height
    3.14 in
    depth
    1.79 in
    product weight
    1.25 lb(US)
    Environment
    shock resistance
    60 gn (duration = 9 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    NEMA 1 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for storage
    -20...185 °F
    protective treatment
    Epoxy powder coat
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD files for 9007CO66: NEMA Square D 9007 Limit Switches, 9007 AO/CO Heavy Duty Snap Switches, Plastic plunger, 9007 AO/CO Snap Switch Plastic plunger (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9007AO/CO/C5/C6/FT/ML/MS/T... and L100/300... limit switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.