Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001SK
Schneider Electric 9001SKR8P35A Image

9001SKR8P35A

Green premium brand logo
Schneider Electric 9001SKR8P35A Image
9001SKR8P35A
Green premium brand logo

illum pushbutton Ø30 - amber mushroom head Ø41 mm - 3 positions - 24/28V AC/DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Mushroom button
    device short name
    9001SK
    bezel material
    Plastic
    mounting diameter
    30 mm
    Complementary
    net weight
    0.226 kg
    shape of signaling unit head
    Round
    type of operator
    pull : spring return, center : stay put, push : spring return
    operator profile
    Amber mushroom Ø 41 mm, unmarked
    operator position information
    3 positions
    mechanical durability
    5000000 cycles
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    24...28 V AC/DC
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    IP degree of protection
    IP66 conforming to IEC 60529
    IP66 conforming to NF C 20-010
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    JIS C 852
    CSA C22.2 No 14
    JIS C 4520
    UL 508
    IEC 60947-1
    EN/IEC 60947-5-1
    IEC 60947-5-4
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001SKR8P35A: illum pushbutton Ø30 - amber mushroom head Ø41 mm - 3 positions - 24/28V AC/DC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /