Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001SK
Schneider Electric 9001SK1L38LLL Image
Discontinued

9001SK1L38LLL

Schneider Electric 9001SK1L38LLL Image
Discontinued
9001SK1L38LLL

blue illuminated push button with spring return Ø30 with options

Show more characteristics
9001SK1L38LLL  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated push-button
    device short name
    9001SK
    type of operator
    spring return
    operator profile
    Blue flush, unmarked
    operator additional information
    Full guard in plastic
    light block supply
    Direct 120 V AC/DC
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    light source
    Blue LED
    bulb base
    BA 9s
    [Us] rated supply voltage
    120 V AC/DC
    contacts type and composition
    Without contact block
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ie] rated operational current
    0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-1
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    0.1 kA at 240 V DC-13, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    rated breaking capacity
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    net weight
    0.181 kg
    device presentation
    Basic element
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C 4520
    UL 508
    JIS C 852
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    UL 508
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /