Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001SK
Schneider Electric 9001SK1L32R Image

9001SK1L32R

Schneider Electric 9001SK1L32R Image
9001SK1L32R

red illum pushbutton Ø 30 - flush spring return full guard - 12/14 V AC/DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Push-button
    device short name
    9001SK
    bezel material
    Plastic
    Complementary
    mounting diameter
    30 mm
    shape of signaling unit head
    Octagonal
    type of operator
    spring return
    operator profile
    Red flush, unmarked
    operator additional information
    Full guard in plastic
    light source
    incandescent
    bulb base
    BA 9s
    light block supply
    Direct 12...14 V AC/DC
    standards
    EN/IEC 60947-5-1
    JIS C 4520
    JIS C 852
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    product certifications
    UL listed file E78403 CCN NKCR
    NEMA
    UL 508
    CSA LR25490 class 3211 03
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    mechanical durability
    5000000 cycles
    operating position
    Any position
    net weight
    0.181 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001SK1L32R: red illum pushbutton Ø 30 - flush spring return full guard - 12/14 V AC/DC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /