Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001 K
Schneider Electric 9001KTR35G9 Image
Restricted Sales for Services

9001KTR35G9

Schneider Electric 9001KTR35G9 Image
Restricted Sales for Services
9001KTR35G9

round pilot light Ø 30 - green - incandescent BA 9s - 24/28 V AC/DC - IP66

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    9001K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    shape of signaling unit head
    Round
    lens type
    Domed plastic
    cap/operator or lens colour
    Green
    light source
    incandescent
    bulb base
    BA 9s
    light block supply
    Direct 24...28 V AC/DC
    test function
    Remote test
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    CAD overall width
    54 mm
    CAD overall height
    70 mm
    CAD overall depth
    42 mm
    net weight
    0.21 kg
    Environment
    standards
    CSA C22.2 No 14
    JIS C 4520
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C 852
    UL 508
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
  • Documents

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    9001KTR... Remote Test Pilot Light with Resistor type Light Module, Product Environmental Profile (Version 1.0)
    9001KTR... Remote Test Pilot Light with Straight Wire type Light Module, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /