Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Set of 24 electrical shock warning labels

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    PC
    product or component type
    Self adhesive legend
    accessory / separate part category
    Enclosure accessory
    Complementary
    range compatibility
    Prisma - Prisma G
    Prisma - Prisma P
    mounting location
    Door and enclosure
    mounting mode
    Adhesive
    total number of 18 mm modules
    10
    marking
    DANGER
    type of marking
    Text
    colour of marking
    Red
    background colour
    White
    quantity per set
    Set of 24
    height
    145 mm
    width
    180 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0832  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.