Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 84426M16CS_WE Image
Discontinued

84426M16CS_WE

Schneider Electric 84426M16CS_WE Image
Discontinued
84426M16CS_WE

250V 16A China 3 Flat Pin Socket 2M Sized Module, White

Show more characteristics
84426M16CS_WE  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E China
    load type
    Resistive
    cover plate colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    rated current
    16 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang
    material
    Polycarbonate base
    Polycarbonate cover
    connections - terminals
    Screw terminals
    width
    46.7 mm
    height
    45.8 mm
    depth
    27.28 mm
    Environment
    ambient air temperature for storage
    0…60 °C
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    GB 2099.1
    IP degree of protection
    IP20
    standards
    GB 2099.1
    product certifications
    CCC
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - ZENcelo A-format Socket (Version 1.0)
    Date 6/21/14
    Size 219.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /