Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 84426LPTE2_RD Image
Discontinued

84426LPTE2_RD

Schneider Electric 84426LPTE2_RD Image
Discontinued
84426LPTE2_RD

125V 15A Twin Taiwan 3 Pin Taiwan Socket 3M Sized Module, Push-in, Red

Show more characteristics
84426LPTE2_RD  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E Taiwan
    load type
    Inductive
    Resistive
    cover plate colour tint
    Red
    Complementary
    device mounting
    Flush
    Surface
    rated current
    15 A at 125 V AC 60 Hz
    number of gangs
    2 gangs
    material
    Polycarbonate base
    Polycarbonate cover
    connections - terminals
    Screwless terminals
    embedding depth
    30 mm
    width
    46 mm
    height
    70.1 mm
    depth
    38.5 mm
    Environment
    ambient air temperature for storage
    0…60 °C
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    CNS 690
    IEC 60364
    IP degree of protection
    IP20
    standards
    CNS 690
    IEC 60364
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - ZENcelo A-format Socket (Version 1.0)
    Date 6/21/14
    Size 219.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /