Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 84426LPTE2_BZ Image

84426LPTE2_BZ

Schneider Electric 84426LPTE2_BZ Image
84426LPTE2_BZ

125V 15A Twin Taiwan 3 Pin Taiwan Socket 3M Sized Module, Push-in, Bronze

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E Taiwan
    load type
    Inductive
    Resistive
    cover plate colour tint
    Bronze
    Complementary
    device mounting
    Flush
    Surface
    rated current
    15 A 125 V AC 60 Hz
    number of gangs
    2 gangs
    material
    Polycarbonate base
    Polycarbonate cover
    connections - terminals
    Screwless terminals
    embedding depth
    30 mm
    width
    46 mm
    height
    70.1 mm
    depth
    38.5 mm
    Environment
    ambient air temperature for storage
    0...60 °C
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 % non-condensing storage
    10...95 % non-condensing operating
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    CNS 690
    IEC 60364
    IP degree of protection
    IP20
    standards
    IEC 60364
    CNS 690
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - ZENcelo A-format Socket (Version 1.0)
    Date 6/21/14
    Size 219.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /