Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all BC Imprego
Schneider Electric 84235 Image

84235

Schneider Electric 84235 Image
84235

BC Imprego dry type transformer three-phase IP21 10KVA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    BC Imprego
    product or component type
    Dry type transformer
    network type
    AC
    type of installation
    Indoor
    Complementary
    type of cooling
    AN (air natural)
    rated power
    10 kVA
    network frequency
    50/60 Hz
    thermal class
    Class H
    phase description
    3 phases
    primary voltage
    400 V
    isolation level
    1.1 kV primary
    1.1 kV secondary
    [Ui] rated insulation voltage
    Primary circuit: 1.1 kV AC
    Secondary circuit: 1.1 kV AC
    secondary voltage
    Off load: 400 V
    vector group
    Dyn11
    temperature rise
    125 K (winding)
    impedance voltage
    3.7 %
    no-load losses
    170 W
    load losses
    340 W
    operating altitude
    < 1000 m
    winding material
    Aluminium
    temperature class
    H
    insulation material
    Impregnated (LV)
    mounting mode
    Fixed
    IP degree of protection
    IP21
    IK degree of protection
    IK07
    colour code
    RAL 9003
    net weight
    78 kg
    height
    490 mm
    width
    440 mm
    length
    480 mm
    sound power level
    65 dB at 1 m
    Environment
    ambient air temperature for operation
    -25…40 °C for C2
    ambient air temperature for storage
    -25…50 °C C2
    environmental certification
    0…93 % (E2)
    fire certificate
    F1
    atmospheric-corrosivity category
    C3
    standards
    EN/IEC 61558-2-4
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Brochure
    Date
    Size
    Add to My Documents
    BC Imprego-Impregnated dry type transformers and autotransformers (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    BC Imprego OPERATION & SERVICE HANDBOOK (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /