Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pratika
Schneider Electric 83164 Image

83164

Schneider Electric 83164 Image
83164

PratiKa industrial socket - 32 A - 3P + E - 100...130 V AC - IP67

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PratiKa
    product or component type
    Socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    plug, socket, control station shape
    Angled
    [In] rated current
    32 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing : self-extinguishing engineering polymer
    contacts material
    Pins : stainless steel
    Springs : stainless steel
    Sleeves : nickel plated brass
    connections - terminals
    Captive screws, completely loosened
    cable cross section
    2.5...10 mm²
    cable outer diameter
    11.5...21 mm
    cable entry
    Cable gland
    thread type
    Pg 21
    product weight
    0.531 kg
    base dimension
    106 x 130 mm
    height
    191 mm
    width
    106 mm
    depth
    148 mm
    colour
    Grey ( RAL 7035 )
    voltage colour
    Yellow
    Environment
    standards
    EN 60309-2
    EN 60309-1
    IP degree of protection
    IP67 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-11
    relative humidity
    50 % ( 40 °C )
    70 % ( 30 °C )
    90 % ( 20 °C )
    ambient air temperature for operation
    35 °C ( 86400 s )
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    CAD
    Date
    Size
    Add to My Documents
    SOCKET WALL MOUNT (Version 1.0)
    Date 9/13/13
    Size 763.3 KB
    Date 9/13/13
    Size 297.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU_Declaration_IP67-16-32A (Version 1.0)
    Date 7/5/19
    Size 196.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /