Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

PratiKa industrial socket - 32 A - 3P + E - 100...130 V AC - IP44

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PratiKa
    product or component type
    Socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    plug, socket, control station shape
    Angled
    [In] rated current
    32 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing : self-extinguishing engineering polymer
    contacts material
    Pins : stainless steel
    Springs : stainless steel
    Sleeves : nickel plated brass
    connections - terminals
    Captive screws, completely loosened
    cable cross section
    2.5...10 mm²
    cable outer diameter
    11.5...21 mm
    product weight
    0.485 kg
    base dimension
    106 x 130 mm
    height
    130 mm
    width
    106 mm
    depth
    189 mm
    colour
    Grey ( RAL 7035 )
    voltage colour
    Yellow
    Environment
    standards
    EN 60309-1
    EN 60309-2
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-11
    relative humidity
    50 % ( 40 °C )
    70 % ( 30 °C )
    90 % ( 20 °C )
    ambient air temperature for operation
    35 °C ( 86400 s )
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU_Declaration_IP44-16-32A (Version 1.0)
    Date 7/8/19
    Size 209 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.