Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 782462 Image

Range: Wibe Cable Trays

Accessories

782462

Schneider Electric 782462 Image
Range: Wibe Cable Trays

Accessories

782462

Wibe - reinforced X-junction W13/60-500 - FS - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Reinforced X-junction
    device short name
    W13
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Reinforced cable tray H=60 mm x W=500 mm
    mounting mode
    Push-in
    fixing mode
    By bolt
    By locking plug
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    58 mm
    width
    698 mm
    depth
    698 mm
    product weight
    328 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.