Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 782364 Image

Range: Wibe Cable Trays

Covers

782364

Schneider Electric 782364 Image
Range: Wibe Cable Trays

Covers

782364

Wibe - cover W5-100 - 2 m - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Wibe
    Product
    Wibe Cable Trays
    product or component type
    Cover
    device short name
    W5
    Complementary
    product destination
    100 mm width cable tray
    Material with surface treatment
    Steel, Zinkpox coated white
    Corrosion class
    C5-I
    length
    2000 mm
    height
    10 mm
    width
    101 mm
    product weight
    210 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.