Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 782299 Image

Range: Wibe Cable Trays

Accessories

782299

Schneider Electric 782299 Image
Range: Wibe Cable Trays

Accessories

782299

Wibe - insert piece W39/55 - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Insert piece
    device short name
    W39/55
    Complementary
    product destination
    Dividing strip 39/55
    material with surface treatment
    Steel, pre-galvanized
    length
    400 mm
    product weight
    19 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.