Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 782206 Image

782206

Green premium brand logo
Schneider Electric 782206 Image
782206
Green premium brand logo

Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Cable tray
    device short name
    W3
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    cable tray type
    Perforated
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    hole size
    Ø 5.8 mm tray ends for locking of joints
    height
    60 mm
    width
    300 mm
    length
    3000 mm
    net weight
    337 kg / 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    Description
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 410.8 KB
    Date 1/18/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    Description
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    Description
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Wibe - cable tray W3/60-300 - 3m - perforated - steel pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /