Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 781871 Image

Range: Thorsman Cable Accessories and Fixing

Screws, Bolts and Anchors

781871

Schneider Electric 781871 Image
Range: Thorsman Cable Accessories and Fixing

Screws, Bolts and Anchors

781871

Thorsman - SVH-E2 - anchor - set of 500

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Anchor
    device short name
    SVH-E
    provided equipment
    Setting tool
    quantity per set
    Set of 500
    Complementary
    mounting support
    Sheet metal
    Concrete
    Natural stone
    Solid brick
    drilling depth
    >= 30 mm
    drilling diameter
    8 mm
    material
    Acid-proof stainless steel AISI 316
    diameter
    6.5 mm
    practical load capacity
    0.5 kN: solid brick
    1 kN: concrete
    Environment
    environmental characteristic
    Vibration resistance
    Fire resistance
    Corrosion resistance
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.