Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 781574 Image

Range: Wibe Cable Trays

Mountings/Threaded rod

781574

Schneider Electric 781574 Image
Range: Wibe Cable Trays

Mountings/Threaded rod

781574

Wibe - Socket 16

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Socket
    quantity per set
    100 pieces
    Complementary
    product compatibility
    Screwdriver square
    internal diameter
    16 mm
    length
    34 mm
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.