Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 753CF2 Image

Range: ARGUS standard movement detectors

ARGUS standard movement detectors

753CF2

Schneider Electric 753CF2 Image
Range: ARGUS standard movement detectors

ARGUS standard movement detectors

753CF2

PIR Sensor, 360deg, Ceiling, dual channel

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ARGUS
    product or component type
    Presence detector with IR receiver
    load type
    Halogen lamp with standard ferromagnetic transformer : 500 VA
    LED lighting : : 100 W
    Capacitive : : 6 A, 21 µF
    Capacitive : : 10 A, 14 µF
    Fluorescent tube : 200 VA
    Halogen lamp with standard electronic transformer : 250 VA
    Compact fluorescent lamp : : 100 W
    Motor : : 100 W
    Relay : : 5 A - 250 V
    Halogen lamp : : 900 W - 230 V
    Incandescent lamps : : 1000 W - 230 V
    colour tint
    White
    Complementary
    network frequency
    50/60 Hz
    input function
    Switch
    output voltage
    220...250 V
    output current
    10 A
    number of channels
    2
    control type
    Movement sensor
    function available
    Switching, toggling, dimming
    light intensity adjustment
    5...1000 lux
    horizontal detection angle
    360 °
    cable length
    0.035 m
    detection range
    Radius 3500 mm
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/29/18
    Size 434.1 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.