Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 752RC/IR Image

Range: ARGUS - Movement detectors

ARGUS movement detectors

752RC/IR

Schneider Electric 752RC/IR Image
Range: ARGUS - Movement detectors

ARGUS movement detectors

752RC/IR

Remote Control for 752IR sensor

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ARGUS
    device application
    Electronic application
    product or component type
    IR remote controller
    Complementary
    battery voltage
    3 V-DC battery CR2032
    product compatibility
    ARGUS PIR occupancy sensor
    height
    100 mm
    width
    55 mm
    depth
    7.4 mm
    Environment
    ambient air temperature for operation
    0...45 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Technical leaflet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.