Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ARGUS
    device application
    Electronic application
    product or component type
    IR remote controller
    Complementary
    battery voltage
    3 V-DC battery CR2032
    product compatibility
    ARGUS PIR occupancy sensor
    height
    100 mm
    width
    55 mm
    depth
    7.4 mm
    Environment
    ambient air temperature for operation
    0...45 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1611  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Technical leaflet ARGUS Presence detector High Frequency for High Bay - 2 channel/IR remote control (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.