Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ARGUS - Movement detectors
Schneider Electric 752IR2RC Image

752IR2RC

Green premium brand logo
Schneider Electric 752IR2RC Image
752IR2RC
Green premium brand logo

Motion Sensor 752 series - Passive infrared - Indoor - Two-channel - 15m detection radius - 240 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ARGUS standard movement detector
    range
    ARGUS
    product or component type
    Presence detector with IR receiver
    load type
    LED lighting: : 100 W
    Incandescent lamps: : 2000 W - 230 V
    Halogen lamp: : 1000 W - 230 V
    Fluorescent tube: 900 VA
    Compact fluorescent lamp: : 100 W
    Motor: : 100 W
    Relay: : 5 A - 250 V
    colour tint
    White
    Complementary
    network frequency
    50/60 Hz
    input function
    Switch
    External trigger
    output voltage
    220...250 V
    output current
    10 A
    number of channels
    2
    control type
    Movement sensor
    function available
    Switching, toggling, dimming
    light intensity adjustment
    10…2000 lux
    horizontal detection angle
    360 °
    detection range
    Radius: 14000 mm
    device mounting
    Surface
    Flush
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP52
    IP40
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Instruction Manual for 752IR2RC PIR Sensor, 360deg, 15m, dual channel, Remote control option (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Clipsal Standalone & System Motion Sensor Brochure (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Technical leaflet for 752RC/IR ARGUS Presence detector Wide Sense - 2 channel/IR remote control (Version 1.0)
    Clipsal Standalone & System Sensor Selection Guide (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /