Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 752HF2RC Image

Range: ARGUS - Movement detectors

ARGUS movement detectors

752HF2RC

Schneider Electric 752HF2RC Image
Range: ARGUS - Movement detectors

ARGUS movement detectors

752HF2RC

Microwave Sensor, dual channel, Remote control option

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ARGUS
    product or component type
    Presence detector
    load type
    LED lighting : : 100 W
    Compact fluorescent lamp : : 100 W
    Motor : : 100 W
    Relay : : 5 A - 250 V
    Halogen lamp : : 1000 W - 230 V
    Incandescent lamps : : 2000 W - 230 V
    Fluorescent tube : 900 VA
    colour tint
    White
    Complementary
    network frequency
    50/60 Hz
    input function
    Switch
    ON/OFF status
    output voltage
    220...250 V
    output current
    10 A
    number of channels
    2
    control type
    Movement sensor
    function available
    Light control
    light intensity adjustment
    10...2000 lux
    horizontal detection angle
    360 °
    detection range
    Radius 7000 mm
    Radius 5000 mm
    device mounting
    Surface
    Flush
    mounting height
    5.5...10 m
    2.5...5 m
    Environment
    IP degree of protection
    IP40
    IP52
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/29/18
    Size 2.8 MB
    Technical leaflet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.