Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 752DALIS Image

Range: ARGUS - Movement detectors

ARGUS movement detectors

752DALIS

Schneider Electric 752DALIS Image
Range: ARGUS - Movement detectors

ARGUS movement detectors

752DALIS

PIR sensor, Slave for 752DALIRC, 360deg

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ARGUS
    product or component type
    Presence detector with IR receiver
    colour tint
    White
    Complementary
    network frequency
    50/60 Hz
    communication port protocol
    DALI
    number of channels
    2
    control type
    Movement sensor
    function available
    Setting mode
    Slave function
    horizontal detection angle
    360 °
    detection range
    Radius 4000 mm
    device mounting
    Flush
    Surface
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP40
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2/6/17
    Size 178.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.