Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 738064 Image

Range: Stago Cable Trays

Supports

738064

Schneider Electric 738064 Image
Range: Stago Cable Trays

Supports

738064

PLATE C/W TWIN 13A SSO

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Stago
    product or component type
    Support beam
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    shape
    Rectangular
    device mounting
    Surface
    mounting support
    Ceiling beam
    product destination
    Cable tray LB4000
    fixing mode
    By screw
    material with surface treatment
    Steel, galvanised
    corrosion class
    C2
    height
    26 mm
    depth
    48 mm
    Environment
    standards
    NEN-EN 10327, such as 2004
    NEN-EN 10143, such as 2006
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.