Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 736002 Image

Range: Wibe Cable Trays

Cable Trays

736002

Schneider Electric 736002 Image
Range: Wibe Cable Trays

Cable Trays

736002

Wibe - install. tray W4-150 - 3m - perforated - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Installation tray
    device short name
    W4
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    cable tray type
    Perforated
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    15 mm
    width
    150 mm
    length
    3000 mm
    product weight
    125 kg / 100 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 4/13/17
    Size 410.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.