Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 735981 Image

Range: Wibe Cable Trays

Cable Trays

735981

Schneider Electric 735981 Image
Range: Wibe Cable Trays

Cable Trays

735981

Wibe - installation tray W4-200 - 3m - perforated - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Installation tray
    device short name
    W4
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    cable tray type
    Perforated
    material with surface treatment
    Steel, hot-dip galvanized natural
    corrosion class
    C3/C4
    nominal cross section
    8295000 mm²
    height
    15 mm
    width
    200 mm
    length
    3000 mm
    thickness
    1 mm
    product weight
    195 kg / 100 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 4/13/17
    Size 410.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.