Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 734620 Image

Range: Wibe Cable Trays

Supports

734620

Schneider Electric 734620 Image
Range: Wibe Cable Trays

Supports

734620

Wibe - pendant rail W32 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Pendant rail
    device short name
    W32
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    mounting support
    Ceiling
    fixing mode
    By bolt
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    3000 mm
    width
    20 mm
    depth
    20 mm
    product weight
    180 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.