Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 734617 Image

Range: Wibe Cable Trays

Complementary offer

734617

Schneider Electric 734617 Image
Range: Wibe Cable Trays

Complementary offer

734617

Wibe - junction box plate W24/40 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Junction box plate
    device short name
    W24
    market segment
    Small commercial
    Complementary
    mounting support
    Cable tray 40 mm
    Lighting trunking
    material
    Steel hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    height
    144 mm
    width
    43 mm
    depth
    200 mm
    product weight
    31 kg set of 100
    Environment
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.