Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 734579 Image

Range: Wibe Cable Trays

Supports

734579

Schneider Electric 734579 Image
Range: Wibe Cable Trays

Supports

734579

Wibe - adjustable cantilever arm W1840-200 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Cantilever arm
    Complementary
    accessory / separate part category
    Support accessory
    adjustment
    Adjustable
    fixing mode
    By T-bolt
    By expansion bolt
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    160 mm
    width
    60 mm
    depth
    188...238 mm
    product weight
    47 kg / set of 100
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.