Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 734565 Image

Range: Wibe Cable Trays

Supports

734565

Schneider Electric 734565 Image
Range: Wibe Cable Trays

Supports

734565

Wibe - luminaire bracket W56 - aluminium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Luminaire bracket
    device short name
    W56
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Lighting trunking
    material with surface treatment
    Aluminium
    corrosion class
    C2
    height
    19 mm
    width
    14 mm
    depth
    13 mm
    product weight
    1 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.