Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 734562 Image

Range: Wibe Cable Trays

Fittings

734562

Schneider Electric 734562 Image
Range: Wibe Cable Trays

Fittings

734562

Wibe - support bracket/joint W7/40-400 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Support bracket/joint
    range compatibility
    Wibe
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    accessory / separate part category
    Mounting accessory
    product destination
    Cable ladder H=40 mm x W=400 mm
    mounting mode
    Push-in
    fixing mode
    By bolt
    By locking plug
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    width
    397 mm
    depth
    300 mm
    product weight
    140 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.