Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 734228 Image

Range: Wibe Cable Trays

Complementary offer

734228

Schneider Electric 734228 Image
Range: Wibe Cable Trays

Complementary offer

734228

Wibe - outlet set - 2-way + W24 - steel pre-galvanazed white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Outlet set
    range compatibility
    Wibe
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    mounting support
    Cable tray 40 mm
    Lighting trunking
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    161 mm
    width
    53 mm
    depth
    200 mm
    product weight
    36 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.