Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 734103 Image

Range: Wibe Cable Trays

Accessories

734103

Schneider Electric 734103 Image
Range: Wibe Cable Trays

Accessories

734103

Wibe - vertical riser W11/40-100 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    device short name
    W11
    product or component type
    Riser
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    operating angle
    0...90 °
    direction change type
    Vertical
    product destination
    Cable tray H=40 mm x W=100 mm
    mounting mode
    Push-in
    fixing mode
    By bolt
    By locking plug
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    width
    98 mm
    depth
    150 mm
    product weight
    12 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.