Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 733497 Image

Range: Wibe Cable Trays

Accessories

733497

Schneider Electric 733497 Image
Range: Wibe Cable Trays

Accessories

733497

Wibe - X - junction W13/40 - 150 - steel pre - galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    X-junction
    device short name
    W13
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable tray H=40 mm x W=150 mm
    mounting mode
    Push-in
    fixing mode
    By locking plug
    By bolt
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    38 mm
    width
    247 mm
    depth
    247 mm
    product weight
    110 kg / set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.