Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 731964 Image

Range: Wibe Cable Trays

Complementary offer

731964

Schneider Electric 731964 Image
Range: Wibe Cable Trays

Complementary offer

731964

Wibe - junction box set - UP + W24 IP65 - steel pre-galvanized white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Junction box set
    range compatibility
    Wibe
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    mounting support
    Cable tray 40 mm
    Lighting trunking
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    161 mm
    width
    50 mm
    depth
    200 mm
    product weight
    39 kg / set of 100
    Environment
    IP degree of protection
    IP65
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.