Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 730387 Image

Range: Wibe Cable Trays

Supports

730387

Schneider Electric 730387 Image
Range: Wibe Cable Trays

Supports

730387

Wibe - Installation plate 60 pre - galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Installation plate
    Complementary
    shape
    L-shape
    device mounting
    Cable mounting
    product destination
    Cable tray KHZ 250 mm height and
    Cable tray KHZP
    Cable tray KHZPS
    Cable tray KHZSP
    Cable tray KHZPV
    Cable tray KHZV
    fixing mode
    U-bolt set
    material with surface treatment
    Steel, galvanised
    height
    250 mm
    width
    601 mm
    depth
    45 mm
    product weight
    2.7 kg / 100
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.