Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 730191 Image

Range: Wibe Cable Trays

Fittings

730191

Schneider Electric 730191 Image
Range: Wibe Cable Trays

Fittings

730191

Wibe - side joint W49/40 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Side joint
    device short name
    W49
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    product destination
    Reinforced cable tray H=40 mm x
    mounting mode
    Push-in
    fixing mode
    By bolt
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    37.5 mm
    width
    300 mm
    product weight
    17 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.